下载文档 () / 20
动力,因我们而不同*

U264-001-APL

Wireless Apple CarPlay Adapter for Vehicles, Apple iPhone Compatible, Black

常用规格

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U264-001-APL
UPC
037332292308
Product Length/Depth
1.57 in
Product Height
0.55 in
Product Width
2.32 in
Product Weight
0.15 lb
Compliances
CE Marked
FCC Class B
REACH
RoHS
UKCA
WEEE Directive
Certifications
EN 55032
CISPR 35/EN 55035
ICES

产品规格

Type
USB Wireless Apple Carplay Adapter
Device Compatibility
Phone
Operating Humidity Range
10% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 95% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Product Features
Bus Powered
Cable Jacket Material
TPE
Connector Style
Straight
Package contents
U264-001-APL Wireless Apple CarPlay Adapter
Installation instructions
USB-A to USB-C adapter
Product Highlights
Compatible with Apple iPhone 6 or later models that are on iOS 10 and above
Included USB adapter allows connection with your vehicle's USB-A or USB-C port
Recommended for daily travel use, especially sales pros who are always on the go
Reduces cable clutter in your vehicle while enabling music, navigation, Siri control and more
Plug-and-play operation with no software required for easy, immediate installation
3-year limited warranty (Worldwide)
Power Source Type
Bus
SideA Connector1
USB A (MALE)
Operating Temperature
32° to 122°F (0 to 50°C)
Operating Temperature Range
32° to 122°F (0 to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Host Connector
USB A (MALE)
Technology
USB
Wireless
Built-In Cable Length
0.33 ft
Cable Length
Up to 4ft (up to 1M)
Number of Ports
0
Number of USB Hub Ports
0
Total Number of Ports
0
Cable Outer Diameter (OD)
3.3MM
LED Indicators
(1) Connection LED: Turns blue when initially powered on before turning to green (flashes when attempting to connect to iPhone; solid when connection is established).
Connector group
USB-A
Material
MAIN BODY: TEMPERED GLASS AND ALUMINUM; PCB
Over Current Protection
N
Wire Gauge (AWG)
28
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB A (male)

导出产品规格