| Product Name |
Eaton Tripp Lite series car charger
|
| Catalog Number |
U280-C02-100W
|
| UPC |
037332295705
|
| Product Length/Depth |
1.37 in
|
| Product Height |
1.34 in
|
| Product Width |
2.56 in
|
| Product Weight |
0.15 lb
|
| Warranty |
2 year limited
|
| Compliances |
RoHS
CE Marked REACH WEEE Directive FCC Compliant |
| Type |
Car Charger
|
| Charging Ports Details |
SINGLE OUTPUT: USB-C1/C2: 5V 3A, 9V 3A, 15V 3A, 20V 5A (100W) - PD 3.0; 5-21V 5A (100W) - PPS
DUAL OUTPUT: USB-C1/C2+C2/C1: 50W + 50W OR 65W +35W
|
| Number of Charging Ports |
2
|
| Total Charging Amps |
5
|
| Total Charging Watts |
100
|
| Power Consumption |
100 W
|
| Number of Ports |
2
|
| Output Capacity |
100 W
|
| Over Current Protection |
Yes
|
| Overload Protection |
Yes
|
| Charging Method Detail |
USB-C PD + PPS Charging up to 100W
|
| Input Connection Type |
Automatic Vehicle Cigarette Lighter
|
| Charging Station Form Factor |
Direct plug-in
|
| LED Indicators |
Blue (Power)
|
| Operating Temperature Range |
32° to 95°F (0° to 35°C)
|
| Storage Temperature Range |
-4° to 185°F (-20° to 85°C)
|
| Operating Humidity Range |
20 to 90% RH, Non-Condensing
|
| Storage Humidity Range |
5 to 95% RH, Non-Condensing
|
| Color |
Black
|
| Input Plug Type |
Car auxiliary power outlet
|
| Material |
PC (Plastic)
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
3A
5A |
| Charging Method |
USB
|
| Input Nominal Voltage |
12 VDC
24 VDC |
| Product Features |
Automatic Vehicle Cigarette Lighter
Overcurrent Protection Overvoltage Protection Overcharge Protection |
| Package contents |
U280-C02-100W Dual-Port USB Car Charger, Black
|
| Product Highlights |
Ideal for charging smartphones, tablets, laptops and notebooks while traveling
Prevents overheating and overcharging to shield your essential device from damage 2-port USB charger connects to the 12V DC power outlet in your car, truck or SUV 2-year limited warranty (Worldwide) USB-C Power Delivery 3.0 port charges up to 4x faster than conventional USB chargers Maximum charging power output of 100W for either USB-C charging port |
| Charging Form Factor |
Direct plug-in
|
| Charging Port Type |
USB C (FEMALE)
|
| Packaging Type |
Polybag
|
| SideA Connector1 |
Car Cigarette Lighter
|
| Compatible Devices |
Portable Speaker
Smartphone Tablet |
| SideB Connector1 |
USB C (FEMALE)
|
| SideB Connector3 |
USB C (FEMALE)
|
| Device Compatibility |
Phone
Laptop Tablet Amazon Kindle Chromebook |
| Technology |
USB
|
| USB Power Delivery (PD) Charging Specification |
100W
20V/5A 3.0 |