下载文档 () / 20
动力,因我们而不同*

U280-Q01TST-BK

Wireless Charging Travel Stand - 15W Fast Charging, Qi Compatible, Apple and Samsung Compatible, Black

常用规格

Product Name
Eaton Tripp Lite series wireless charger
Catalog Number
U280-Q01TST-BK
UPC
037332283290
Product Length/Depth
0.52 in
Product Height
5.54 in
Product Width
2.83 in
Product Weight
0.273 lb
Compliances
CE Marked
FCC Compliant
REACH
RoHS
UKCA
WEEE Directive

产品规格

Type
Wireless Charging Stand
Number of Charging Ports
1
Total Charging Amps
2.22
Total Charging Watts
15
Cable Length
3.28 ft
Total Number of Ports
1
Number of Ports
1
Cable Outer Diameter (OD)
3.2mm
Output Capacity
15 W
Over Current Protection
Y
Overload Protection
Yes
Charging Method Detail
Capable of wirelessly charging a compatible smartphone at charging outputs including 15W/10W/7.5W/5W (15W Max)
LED Indicators
Power/Charging LED (1x): Power On = Red (Solid); Charging = Green (Flashing); Foreign Object/Debris = Red (Flashing); Over-Temperature Trigger = Red/Green (Flashing); Under/Over Voltage = Green (Flashing) + Red (Solid)
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Cable Length Range
Up to 4ft (up to 1M)
Operating Humidity Range
5% to 95%
Storage Humidity Range
0% to 95%
Color
Black
Input Plug Type
USB-C (Female)
Material
ABS
Cable Jacket Color
Black
Charging Method
Wireless
Input Nominal Voltage
12 VDC
5 VDC
9 VDC
Product Features
Overcurrent Protection
Overvoltage Protection
Wireless Charging
Qi Compliant
Cable Jacket Material
PVC
Product Highlights
Charges through phone’s protective case (up to 5 mm) to avoid hassle of removing it
Adjustable kickstand allows phone to charge vertically while scrolling or watching video
Charges your Apple, Google or Samsung smartphone wirelessly without a cable
LED flashes green during charging and turns solid green to indicate device is fully charged
Universally compatible with all Qi-certified smartphones and other devices
Charging Form Factor
Pad / stand
Charging Port Type
WIRELESS CHARGING COIL
Packaging Type
Box
SideA Connector1
USB C (FEMALE)
SideB Connector1
WIRELESS CHARGING COIL
SideB Connector3
WIRELESS CHARGING COIL
Device Compatibility
Phone
Technology
USB
Wireless

导出产品规格