下载文档 () / 20
动力,因我们而不同*

U330-05M-C2C-C

USB 3.2 Gen 1 Active Extension Cable - USB-C to USB-C (M/F), 5 Gbps, Data Only, 5 m (16.4 ft.).

常用规格

Product Name
Eaton Tripp Lite series cable
Catalog Number
U330-05M-C2C-C
UPC
037332293442
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.09 in
Product Weight
0.45 lb
Warranty
3 year limited
Compliances
CE Marked
FCC Class B
REACH
RoHS
UKCA
WEEE Directive
Certifications
EN 55032
CISPR 35/EN 55035

产品规格

Relative Humidity
0% to 90% RH, Non-Condensing
Color
Black
Gray
Voltage Compatibility (VDC)
5V
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Color
Black
Gray
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Product Features
Bus Powered
USB Extension Support
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Package contents
U330-05M-C2C-C USB-C Active Extension Cable, USB-C to USB-C (M/F), 5 m (16.4 ft.)
Product Highlights
USB-C PD charging port provides up to 5V to ensure stable connection
3-year limited warranty (Worldwide)
Supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps: 10x faster than USB 2.0
Adds 16.4 ft. to your existing USB-C connection to provide flexibility in placing devices
Recommended for laptops, Chromebooks, MacBook Pros and other USB-C devices
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
SideB Connector3
USB C (FEMALE)
Technology
USB 3.x
Cable Length
14 - 20ft (4 - 6M)
Cable Outer Diameter (OD)
USB-C 3.2 M: 4.6MM ; USB-C 2.0 F (POWER): 2.8MM
Cable Type
Active
LED Indicators
(x1) Blue LED (Power)
Connector group
USB-C
Material
PVC + ALUMINUM
Wire Gauge (AWG)
28/22
Power Provided to Connected Device(s)
5V 3A
Cable Length Range
14 - 20ft (4 - 6M)
Connector
USB-C

导出产品规格