下载文档 () / 20
动力,因我们而不同*

U437-MM1-03

USB-C to 3.5 mm Headphone Jack Adapter Cable (M/M), 3 ft. (0.9 m)

常用规格

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
U437-MM1-03
UPC
037332300607
Product Length/Depth
1.81 in
Product Height
0.51 in
Product Width
1.1 in
Product Weight
0.04 lb
Warranty
3 year limited
Compliances
RoHS
REACH
FCC Compliant
CE Marked
UKCA

产品规格

Type
Passive Cable
Audio Specification
DAC Supports 44.1/48/88.2/96/192KHz Sample Rate, 16/24-bit; 3.5mm Audio plug supports max 192KHz/16-nit and 96KHz/24-bit Sampling Rate
Audio Ports
3.5MM (MALE)
Device Compatibility
Chromebook
Computer
Headphones
Laptop
Phone
Tablet
Video Game System
Operating Humidity Range
10% to 85% RH, NON-CONDENSING
Relative Humidity
20 ~ 80% RH
Storage Humidity Range
5% to 90% RH, NON-CONDENSING
Audio Input
USB-C
Color
Black
Gray
Audio Output
3.5mm
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Color
Gray
Connector type
USB/Thunderbolt/Lightning
Audio
Product Features
Bus Powered
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
TPE
Product Highlights
3-year limited warranty (Worldwide)
Lets you bypass a defective sound card or audio jack on an older USB-C device
3 ft. cable fits into a backpack or laptop bag for convenient listening anywhere
Compatible with Android, Windows and macOS, including iPads with USB-C port
Connects USB-C devices to headphones, speakers or audio systems with a 3.5 mm jack
Supports clear, distortion-free, high-fidelity audio for music, calls and streaming
Power Source Type
Bus
SideA Connector1
USB C (MALE)
SideB Connector1
3.5MM (MALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
SideB Connector3
3.5MM (MALE)
Host Connector
USB C (MALE)
Technology
Stereo Audio
USB
Cable Length
3 Foot
Cable Outer Diameter (OD)
3.0mm
Cable Type
Passive
Connector group
USB-C
3.5mm
Material
TPE + ALUMINUM
Wire Gauge (AWG)
28
Connector
USB C (male)
3.5mm (male)

导出产品规格