知识搜索
下载文档 () / 20
动力,因我们而不同*

U67

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, U shape, 2"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
U67
UPC
662276465831
Product Length/Depth
17.31 in
Product Height
8.63 in
Product Width
3.63 in
Product Weight
8.85 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4
12

Product specifications

Shape
U
Trade size
2"
Material
Feraloy iron alloy

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。