下载文档 () / 20
动力,因我们而不同*

ULCF30002GNCRM

Eaton ULCF3000 panel: Cooper, Addressable, Control Panels, Large System, UL Systems, 2 Loops, Network Card, Red Enclosure

常用规格

Product Name
Eaton ULCF3000 panel
Catalog Number
ULCF30002GNCRM
Product Length/Depth
205 mm
Product Height
395 mm
Product Width
495 mm
Product Weight
22.092 kg
Certifications
UL

产品规格

Mounting Method
Surface mounting
Number of detection groups
96
Number of outputs for acoustic signal generators
4
Number of outputs for optical signal generators
4
Number of detector addresses
200
Operating voltage
24 V
Number of batteries
2
Battery voltage
12 V
Battery capacity
7 Ah
Class change capability
Yes
Construction material back enclosure
Mild steel
Construction material front enclosure
ABS
Humidity (Non Condensing) - Max
75 %
Humidity (Non Condensing) - Min
0 %
Ingress protection
IP30
Maximum number of addressable loops
2
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
System topology
Addressable
Maximum network size (number of nodes)
126
Weight (Without Batteries)
22.169 kg
Type of display
Touchscreen
Auxiliary free output
Yes
Auxiliary relays
Fire/Fault
Product branding
Eaton Cooper
Suitable for
Bus Connection
Integrated function
Emergency Power Supply Integrated
Interface External
Addressable
Cable entry location
Top: 31 M20 Knockouts, Rear: 12 M20 Knockouts
UL certification standards
UL 864 (Control Units and Accessories)
External connection ports
RS232
RS485

导出产品规格