下载文档 () / 20
动力,因我们而不同*

ULCMIO353

Eaton UL Relay unit, Addressable, 230V Relay I/O, UL Systems

常用规格

Product Name
Eaton UL Relay unit
Catalog Number
ULCMIO353
Product Length/Depth
60 mm
Product Height
129 mm
Product Width
180 mm
Product Weight
0.28 kg
Compliances
EN

产品规格

Material
Plastic
Color
Clear white
RAL-number
7035
Addressing mode
Soft addressing
Construction material
ABS
Humidity (Non Condensing) - Max
93 %
Humidity (Non Condensing) - Min
0 %
Number of input circuits
1
Number of output circuits
1
Operating temperature - max
49 °C
Operating voltage - max
24 VDC
Standby current
395
System topology
Addressable
Product branding
Eaton
DIN rail compatible
No
Lamp type included
Halogen Free
UL certification standards
UL 864 (Control Units and Accessories)
Cable entry
Top

导出产品规格