知识搜索
下载文档 () / 20
动力,因我们而不同*

UM20-0000

Eaton UM Hydraulic Offline Filtration System, UM 20.6VG.10.B.P.-.P01.W07.L07.L11.O.-, 6 VG, Glass fiber fleece (VG), 400 mm2/s, 27.2 LPM

常用规格

Product Name
Eaton UM Hydraulic Offline Filtration System
Catalog Number
UM20-0000
Product Length/Depth
680 mm
Product Height
1060 mm
Product Width
600 mm
Product Weight
42 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.

产品规格

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
6 VG
Filter media type
Microglass (VG)
Viscosity - max
1860 SUS
Flow rate - max
27.2 l/min
Frequency rating - max
60 Hz
Voltage rating - max
110 V
Retention rating
7.0 µm
Suitable for
Hydraulic oil

导出产品规格