Eaton UM Hydraulic Offline Filtration System
UM20-0001
Код модели: UM 20.3VG.10.B.P.-.P.P01.W07.L10.L12.-

UM20-0001
Код модели: UM 20.3VG.10.B.P.-.P.P01.W07.L10.L12.-

Eaton UM Hydraulic Offline Filtration System, UM 20.3VG.10.B.P.-.P.P01.W07.L10.L12.-, 3 VG, Glass fiber fleece (VG), 400 mm2/s, 27.2 LPM
UM20-0001 - sku page

Photo is representative

常用规格

Product Name
Eaton UM Hydraulic Offline Filtration System
Catalog Number
UM20-0001
Product Length/Depth
680 mm
Product Height
1060 mm
Product Width
600 mm
Product Weight
42 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.

产品规格

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
3 VG
Filter media type
Microglass (VG)
Viscosity - max
1860 SUS
Flow rate - max
27.2 l/min
Frequency rating - max
60 Hz
Voltage rating - max
110 V
Retention rating
5.0 µm
Suitable for
Hydraulic oil
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.