知识搜索
下载文档 () / 20
动力,因我们而不同*

UM40-0229

Eaton UM Hydraulic Offline Filtration System, UM 40.10VG.10.B.P.-.P05.W10.L03.L05.-, 10 VG, Glass fiber fleece (VG), 400 mm2/s, 35.5 LPM

常用规格

Product Name
Eaton UM Hydraulic Offline Filtration System
Catalog Number
UM40-0229
Product Length/Depth
730 mm
Product Height
1060 mm
Product Width
600 mm
Product Weight
52 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.

产品规格

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
10 VG
Filter media type
Microglass (VG)
Viscosity - max
1860 SUS
Flow rate - max
35.5 l/min
Frequency rating - max
50 Hz
Voltage rating - max
230 V
Retention rating
10.0 µm
Suitable for
Hydraulic oil

导出产品规格