知识搜索
下载文档 () / 20
动力,因我们而不同*

UM80-0212

Eaton UM Hydraulic Offline Filtration System, UM 80.3VG.10.B.P.-.P04.W06.L01.L05.O, 3 VG, Glass fiber fleece (VG), 400 mm2/s, 85 LPM

常用规格

Product Name
Eaton UM Hydraulic Offline Filtration System
Catalog Number
UM80-0212
Product Length/Depth
730 mm
Product Height
1060 mm
Product Width
600 mm
Product Weight
73 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.

产品规格

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
3 VG
Filter media type
Microglass (VG)
Viscosity - max
1860 SUS
Flow rate - max
85 l/min
Frequency rating - max
60 Hz
Voltage rating - max
230 V
Retention rating
5.0 µm
Suitable for
Hydraulic oil

导出产品规格