Eaton Crouse-Hinds series UNF union
UNF012

UNF012

Eaton Crouse-Hinds series UNF union, Rigid/IMC, Female, Feraloy iron alloy, 5"
UNF012 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series UNF union
Catalog Number
UNF012
UPC
782274643601
Product Length/Depth
3.81 in
Product Height
8.19 in
Product Width
8.19 in
Product Weight
16.15 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
Conduit type
Rigid/IMC
Gender
Female
Trade size
5"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.