Eaton Crouse-Hinds series UNF union
UNF1005

UNF1005

Eaton Crouse-Hinds series UNF union, Rigid/IMC, Female, Feraloy iron alloy, Group B rated, 4"
UNF1005 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series UNF union
Catalog Number
UNF1005
UPC
782274644806
Product Length/Depth
4.13 in
Product Height
6.19 in
Product Width
6.19 in
Product Weight
11.65 lb

产品规格

Special features
Group B rated
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
Conduit type
Rigid/IMC
Gender
Female
Trade size
4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.