Eaton Crouse-Hinds series UNF union
UNF215 SS

UNF215 SS

Eaton Crouse-Hinds series UNF union, Rigid/IMC, Female, 316 stainless steel, Group B rated, 3/4" to 1/2"
UNF215 SS - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series UNF union
Catalog Number
UNF215 SS
UPC
662276584471
Product Length/Depth
1.88 in
Product Height
1.88 in
Product Width
1.88 in
Product Weight
0.62 lb

产品规格

Special features
Group B rated
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
316 stainless steel
Conduit type
Rigid/IMC
Gender
Female
Trade size
3/4" to 1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.