Eaton Crouse-Hinds series UNF union
UNF305

UNF305

Eaton Crouse-Hinds series UNF union, Rigid/IMC, Female, Steel, Group B rated, 1"
UNF305 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series UNF union
Catalog Number
UNF305
UPC
782274644103
Product Length/Depth
2.09 in
Product Height
2.19 in
Product Width
2.19 in
Product Weight
0.77 lb

产品规格

Special features
Group B rated
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Steel
Conduit type
Rigid/IMC
Gender
Female
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.