Eaton Crouse-Hinds series UNF union
UNF605 SA

UNF605 SA

Eaton Crouse-Hinds series UNF union, Rigid/IMC, Female, Copper-free aluminum, 2"
UNF605 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series UNF union
Catalog Number
UNF605 SA
UPC
782274101873
Product Length/Depth
2.66 in
Product Height
3.88 in
Product Width
3.88 in
Product Weight
1.25 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Copper-free aluminum
Conduit type
Rigid/IMC
Gender
Female
Trade size
2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.