Eaton Crouse-Hinds series UNH flexible fixture hanger
UNH1

UNH1

Eaton Crouse-Hinds series UNH flexible fixture hanger, Female, 125 lb, 1/2" luminaire stem size, Malleable iron, Pendant mount
UNH1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series UNH flexible fixture hanger
Catalog Number
UNH1
UPC
782274644905
Product Weight
0.27 lb

产品规格

Material
Malleable iron
Mounting Type
Pendant
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Gender
Female
Luminaire rated weight
125 lb
Luminaire stem size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.