Eaton Crouse-Hinds series UNH flexible fixture hanger
UNH182

UNH182

Eaton Crouse-Hinds series UNH flexible fixture hanger, Female, 125 lb, 1/2" luminaire stem size, Copper-free aluminum, Pendant mount
UNH182 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series UNH flexible fixture hanger
Catalog Number
UNH182
UPC
782274645353
Product Length/Depth
7.65 in
Product Height
3.43 in
Product Width
6.14 in
Product Weight
0.18 lb

产品规格

Material
Copper-free aluminum
Mounting Type
Pendant
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Gender
Female
Luminaire rated weight
125 lb
Luminaire stem size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.