Eaton Crouse-Hinds series UNHC flexible fixture hanger
UNHC264

UNHC264

Eaton Crouse-Hinds series UNHC flexible fixture hanger, Female, 48-64 lb, 3/4" luminaire stem size, Copper-free aluminum, Pendant mount, Cushion type
UNHC264 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series UNHC flexible fixture hanger
Catalog Number
UNHC264
UPC
782274645858
Product Weight
0.2 lb

产品规格

Material
Copper-free aluminum
Mounting Type
Pendant
Type
Cushion
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Gender
Female
Luminaire rated weight
48-64 lb
Luminaire stem size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.