Eaton Crouse-Hinds series UNJ flexible fixture hanger
UNJ2

UNJ2

Eaton Crouse-Hinds series UNJ flexible fixture hanger, 125 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount, 3/4" nipple size, Ball type
UNJ2 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series UNJ flexible fixture hanger
Catalog Number
UNJ2
UPC
782274646305
Product Length/Depth
4.95 in
Product Height
0.99 in
Product Width
3.83 in
Product Weight
1.09 lb

产品规格

Material
Malleable iron
Mounting Type
Pendant
Type
Ball
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Luminaire rated weight
125 lb
Luminaire stem size
3/4"
Nipple size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.