Eaton Crouse-Hinds series UNJC flexible fixture hanger
UNJC216

UNJC216

Eaton Crouse-Hinds series UNJC flexible fixture hanger, 12-24 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount, 3/4" nipple size, Cushion type
UNJC216 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series UNJC flexible fixture hanger
Catalog Number
UNJC216
UPC
782274647005
Product Weight
1.965 lb

产品规格

Material
Malleable iron
Mounting Type
Pendant
Type
Cushion
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Luminaire rated weight
12-24 lb
Luminaire stem size
3/4"
Nipple size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.