Eaton Crouse-Hinds series UNJC flexible fixture hanger
UNJC232

UNJC232

Eaton Crouse-Hinds series UNJC flexible fixture hanger, 24-48 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount, 3/4" nipple size, Cushion type
UNJC232 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series UNJC flexible fixture hanger
Catalog Number
UNJC232
UPC
782274647104
Product Length/Depth
8.5 in
Product Height
3.53 in
Product Width
5.2 in
Product Weight
1.83 lb

产品规格

Material
Malleable iron
Mounting Type
Pendant
Type
Cushion
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Luminaire rated weight
24-48 lb
Luminaire stem size
3/4"
Nipple size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.