Eaton Crouse-Hinds series UNR adjustable fixture hanger
UNR29

UNR29

Eaton Crouse-Hinds series UNR adjustable fixture hanger, 125 lb, Feraloy iron alloy, Pendant mount, 0° to 90° angle adjustment, 3/4"
UNR29 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series UNR adjustable fixture hanger
Catalog Number
UNR29
UPC
782274647500
Product Length/Depth
9.4 in
Product Height
4.22 in
Product Width
6.15 in
Product Weight
3.02 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Special features
0° to 90° angle adjustment
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Luminaire rated weight
125 lb
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.