下载文档 () / 20
动力,因我们而不同*

UNU100430

Eaton Crouse-Hinds series Redapt UN-U union, End 1: M20 Metric, End 2: 3/4" NPT, Male, Female, Brass, Straight

常用规格

Product Name
Eaton's Crouse-Hinds series Redapt UN-U union
Catalog Number
UNU100430
Product Length/Depth
79.9 mm
Product Height
48.982 mm
Product Width
42.42 mm
Product Weight
1.192 kg
Compliances
IEC

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Division 1
Class II, Division 2
Class III
Class I, Zone 1
Ingress protection (IP) ratings
IP66
Material
Brass
End 1 Size
M20
End 1 Type
Metric
End 2 Size
3/4"
End 2 Type
NPT
Gender end 1
Male
Gender end 2
Female
Shape
Straight

导出产品规格