Eaton US Hydraulic Offline Filtration System
US20-0000
Код модели: US 20.3WVG.10.B.P.-.P01.W01.O.AE.30.2,5.P.-@

US20-0000
Код модели: US 20.3WVG.10.B.P.-.P01.W01.O.AE.30.2,5.P.-@

Eaton US Hydraulic Offline Filtration System, US 20.3WVG.10.B.P.-.P01.W01.O.AE.30.2,5.P.-, 3 WVG, Glass fiber fleece with absorption layer (WVG), 400 mm2/s, 27.2 LPM
US20-0000 - sku page

Photo is representative

常用规格

Product Name
Eaton US Hydraulic Offline Filtration System
Catalog Number
US20-0000
Product Length/Depth
350 mm
Product Height
525 mm
Product Width
190 mm
Product Weight
28 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.

产品规格

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
3 WVG
Filter media type
Microglass with absorption layer (WVG)
Viscosity - max
1860 SUS
Flow rate - max
27.2 l/min
Frequency rating - max
60 Hz
Retention rating
5.0 µm
Suitable for
Hydraulic oil
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.