Eaton US Hydraulic Offline Filtration System
US21-0000
Код модели: US 21.1VG.10.B.P.-.P.P08.W01.CSA.O.OE2.2,5.B.@

US21-0000
Код модели: US 21.1VG.10.B.P.-.P.P08.W01.CSA.O.OE2.2,5.B.@

Eaton US Hydraulic Offline Filtration System, US 21.1VG.10.B.P.-.P.P08.W01.CSA.O.OE2.2,5.B, 1 VG, Glass fiber fleece (VG), 400 mm2/s, 27.2 LPM
US21-0000 - sku page

Photo is representative

常用规格

Product Name
Eaton US Hydraulic Offline Filtration System
Catalog Number
US21-0000
Product Length/Depth
350 mm
Product Height
525 mm
Product Width
190 mm
Product Weight
28 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.

产品规格

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
1 VG
Filter media type
Microglass (VG)
Viscosity - max
1860 SUS
Flow rate - max
27.2 l/min
Frequency rating - max
60 Hz
Retention rating
4.0 µm
Suitable for
Hydraulic oil
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.