Eaton US Hydraulic Offline Filtration System
US80-0000
Код модели: US 80.3VG.10.B.P.-.P.P04.W09.O.-

US80-0000
Код модели: US 80.3VG.10.B.P.-.P.P04.W09.O.-

Eaton US Hydraulic Offline Filtration System, US 80.3VG.10.B.P.-.P.P04.W09.O.-, 3 VG, Glass fiber fleece (VG), 400 mm2/s, 85 LPM
US80-0000 - sku page

Photo is representative

常用规格

Product Name
Eaton US Hydraulic Offline Filtration System
Catalog Number
US80-0000
Product Length/Depth
445 mm
Product Height
730 mm
Product Width
230 mm
Product Weight
59 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.

产品规格

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
3 VG
Filter media type
Microglass (VG)
Viscosity - max
1860 SUS
Flow rate - max
85 l/min
Frequency rating - max
60 Hz
Retention rating
5.0 µm
Suitable for
Hydraulic oil
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.