下载文档 () / 20
动力,因我们而不同*

UT0X01210S

Square flange receptacle, without backshell, for 10 male contacts

常用规格

Product Name
Eaton Souriau UTOX Series metal IP68/69k connector for intensive use
Catalog Number
UT0X01210S
Product Length/Depth
26.2 mm
Product Height
26.2 mm
Product Width
26.05 mm
Product Weight
20 g

产品规格

Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68/69K
Insert material
Polyamide
Layout
10
Plating
Zinc Nickel
Shell size
12
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number of cavity #20
10
Salt spray
500 hour

导出产品规格