下载文档 () / 20
动力,因我们而不同*
已退市

UTI1.0-115

Eaton Type STN industrial control transformer, Industrial control transformer, 1000 VA

常用规格

Product Name
Eaton Type STN industrial control transformer
Catalog Number
UTI1.0-115
Product Length/Depth
8.5 in
Product Height
9 in
Product Width
9 in
Product Weight
31.6 lb
Compliances
CSA
Certifications
Contact Manufacturer

产品规格

Type
Industrial control transformer
Volt ampere rating
1000 VA

导出产品规格