下载文档 () / 20
动力,因我们而不同*

UTL6164W4S

Female plug, 8 cavities, UTL6164W4S

常用规格

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL6164W4S
Product Length/Depth
47 mm
Product Height
40 mm
Product Width
30 mm
Product Weight
28 g
Compliances
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)

产品规格

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Number of poles
8-pole
Environmental resistance
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against acid bath
Resistant against gasoline
Resistant against mineral oil
Resistant against basic bath
Resistant against oil
Connector accessory option
No backshell possibility
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
4W4
Plug type
Straight Plug
Shell material
Plastic
Shell size
16
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
8
Number of cavity #16
8
Salt spray
1000 hour

导出产品规格