下载文档 () / 20

UTL7122G1W5S14AWG

Evaluation kit, with female jam nut receptacle and contacts, 2G1W5 layout; UTL7122G1W5S14AWG

常用规格

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL7122G1W5S14AWG
Product Length/Depth
45.5 mm
Product Height
28.8 mm
Product Width
31.9 mm
Product Weight
23 g
Compliances
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)

产品规格

Current rating
16 A UL
16 A IEC
Fitted with:
First mate last break capability
Layout with ground cavity
Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Environmental resistance
Resistant against mineral oil
Resistant against basic bath
Resistant against gasoline
Resistant against acid bath
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against oil
Test current
16 A UL16 A IEC
Test voltage
600 V UL
500 V IEC
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1W5
Shell material
Plastic
Shell size
12
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
8
Number of cavity #16
3
Number of cavity #20
5
Nut material
Plastic
Salt spray
1000 hour

导出产品规格