下载文档 () / 20
动力,因我们而不同*

UTS08E33S

Plastic square flange receptacle, without backshell, with 3 female solder contacts, IP68/69K in unmated conditions; UTS08E33S

常用规格

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS08E33S
Product Length/Depth
21.5 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
4.6 g
Compliances
UL 1977 (please contact us for more details)
ROHS exemption 6.c
CSA-C22.2 No.182.3 (please contact us for more details)
IEC 61984 (please contact us for more details)

产品规格

Current rating
7 A UL
7 A IEC
Environmental conditions
RoHS
REACH
Flammability rating UL94 HB
Environmental resistance
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against mineral oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against gasoline
Resistant against basic bath
Resistant against acid bath
Resistant against oil
Test current
7 A UL
7 A CSA
7 A IEC
Test voltage
250 V UL
50 V IEC
250 V CSA
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Neoprene
Layout
33
Shell material
Plastic
Shell size
8
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
3
Number of cavity #20
3
Salt spray
500 hour

导出产品规格