下载文档 () / 20

UTS6FC14E15SZ

Plastic plug, with conduit adapter, with 15 female solder contacts, IP68/69K in unmated conditions, keying Z; UTS6FC14E15SZ

常用规格

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS6FC14E15SZ
Product Length/Depth
61 mm
Product Height
34.4 mm
Product Width
34.6 mm
Product Weight
34.84 g
Compliances
IEC 61984 (please contact us for more details)
ROHS exemption 6.c
UL 1977 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details)

产品规格

Current rating
4 A IEC
12 A UL
Environmental conditions
RoHS
REACH
Flammability rating UL94 HB
Environmental resistance
Resistant against mineral oil
Resistant against acid bath
Resistant against basic bath
Resistant against oil
Resistant against gasoline
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
UV resistant, no degradation after 5 years of exposure in natural environment
Test current
12 A CSA
12 A UL
4 A IEC
Test voltage
600 V UL
50 V IEC
600 V CSA
Backshell angle
Straight
Backshell type
For Flexible Conduit
Connector accessory option
Delivered with connector
Connector orientation
Z
Connector type
Plug
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Neoprene
Layout
15
Plug type
Straight Plug
Shell material
Plastic
Shell size
14
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
15
Number of cavity #16
1
Number of cavity #20
14
Salt spray
500 hour

导出产品规格