| Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
| Catalog Number |
UTS78D98SX32
|
| Product Length/Depth |
25.3 mm
|
| Product Height |
24 mm
|
| Product Width |
24 mm
|
| Product Weight |
7.7 g
|
| Compliances |
IEC 61984 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details) ROHS exemption 6.c UL 1977 (please contact us for more details) |
| Current rating |
7 A IEC
7 A UL |
| Environmental conditions |
Flammability rating UL94 HB
REACH RoHS |
| Environmental resistance |
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against gasoline Resistant against basic bath UV resistant, no degradation after 5 years of exposure in natural environment Resistant against mineral oil Resistant against acid bath Resistant against oil |
| Test current |
7 A CSA
7 A UL 7 A IEC |
| Test voltage |
250 V UL
250 V CSA 50 V IEC |
| Connector accessory option |
No backshell possibility
|
| Connector orientation |
X
|
| Connector type |
Receptacle
|
| Contact delivery |
Loaded
|
| Contact gender |
Socket (Female)
|
| Contact plating |
Gold
|
| Contact type |
PCB
|
| Coupling type |
1/3 Bayonet
|
| Degree of protection |
IP68
|
| Insert material |
Neoprene
|
| Layout |
98
|
| Shell material |
Plastic
|
| Shell size |
8
|
| Mating cycles |
250
|
| Operating temperature - max |
105 °C
|
| Operating temperature - min |
-40 °C
|
| Receptacle type |
Jam Nut Receptacle
|
| Number Of Contacts |
3
|
| Number of cavity #20 |
3
|
| Nut material |
Aluminium
|
| Salt spray |
500 hour
|