Eaton Crouse-Hinds series Vaporgard V2L LED light fixture
V2LCA2{}DC1

V2LCA2{}DC1

Eaton Crouse-Hinds series Vaporgard V2L LED light fixture, 2.1/1.0A, Cool white, DC drive, 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Pend mt, 3/4", 10-30 Vdc, 22W
V2LCA2/DC1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Vaporgard V2L LED light fixture
Catalog Number
V2LCA2/DC1
UPC
662276281004
Product Length/Depth
8.75 in
Product Height
4.69 in
Product Width
8.75 in
Product Weight
5.7 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class II, Division 1
NEMA Rating
4X
Color temperature
Cool white
Drive type
DC
Equivalent luminaire
150-200W incandescent
Guard
Without guard
Lens material
Heat and impact resistant glass
Material
Copper-free aluminum
Power factor
> 0.9
Trade size
3/4"
Lumens
1600
Wattage
22W
Mounting Method
Pendant
Amperage Rating
2.10/1.0A
Frequency rating
50/60 Hz
Voltage rating
10-30 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.