Eaton Crouse-Hinds series Vaporgard V2L LED light fixture
V2LCHJ4{}UNV1 S891

V2LCHJ4{}UNV1 S891

Eaton Crouse-Hinds series Vaporgard V2L LED, 0.23/0.10A, Cool, AC drive, 150-200W incan equiv, Without guard, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Stanch 25°, Frosted lens, 1-1/4", 90-264 Vac, 277 Vac, 22W
V2LCHJ4/UNV1 S891 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Vaporgard V2L LED light fixture
Catalog Number
V2LCHJ4/UNV1 S891
UPC
662276310223
Product Length/Depth
11.69 in
Product Height
8.13 in
Product Width
8.75 in
Product Weight
6.5 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class II, Division 1
Class I, Division 2
NEMA Rating
4X
Color temperature
Cool white
Drive type
AC
Equivalent luminaire
150-200W incandescent
Guard
Without guard
Lens material
Heat and impact resistant glass
Material
Copper-free aluminum
Power factor
> 0.9
Trade size
1-1/4"
Lumens
1600
Wattage
22W
Mounting Method
Stanchion 25° angled
Amperage Rating
0.23/0.10A
Frequency rating
50/60 Hz
Special features
Frosted lens
Voltage rating
90-264 Vac, 277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.