知识搜索
下载文档 () / 20
动力,因我们而不同*

V2LM2C/DC1 S891

Eaton Crouse-Hinds series Vaporgard V2L LED light fixture, 1.4A, Cool white, DC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Diffused glass lens, 1700 lm, Copper-free alum, No mounting module, 10-30 Vdc, 14W

常用规格

Product Name
Eaton Crouse-Hinds series Vaporgard V2L LED light fixture
Catalog Number
V2LM2C/DC1 S891
UPC
662276842656
Product Length/Depth
4.5 in
Product Height
2.55 in
Product Width
4.5 in
Product Weight
1.7 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
1700
Color temperature
Cool white
Mounting Method
No mounting module
Voltage rating
10-30 Vdc
Drive type
DC
Frequency rating
50/60 Hz
Lens material
Diffused Glass
Wattage
14W
Amperage Rating
76 mA
Material
Copper-free aluminum
Power factor
> 0.9
Guard
Without guard
Equivalent luminaire
50W HID or 150-200W incandescent

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。