Eaton Crouse-Hinds series Vaporgard V2L LED light fixture
V2LM2C{}DC1 S896

V2LM2C{}DC1 S896

Eaton Crouse-Hinds series Vaporgard V2L LED, 1.4A, Cool, DC drive, 50W HID or 150-200W incan equiv, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, No mounting module, Teflon coated lens, 10-30 Vdc, 14W
V2LM2C/DC1 S896 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Vaporgard V2L LED light fixture
Catalog Number
V2LM2C/DC1 S896
UPC
662276842793
Product Length/Depth
4.5 in
Product Height
2.55 in
Product Width
4.5 in
Product Weight
1.7 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
Color temperature
Cool white
Drive type
DC
Equivalent luminaire
50W HID or 150-200W incandescent
Guard
Without guard
Lens material
Heat and impact resistant glass
Material
Copper-free aluminum
Power factor
> 0.9
Lumens
1700
Wattage
14W
Mounting Method
No mounting module
Amperage Rating
1.4A
Frequency rating
50/60 Hz
Special features
Teflon coated lens
Voltage rating
10-30 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.