知识搜索
下载文档 () / 20
动力,因我们而不同*

V2LM2CHJ4/UNV1

Eaton Crouse-Hinds series Vaporgard V2L LED, 0.12A, Cool white, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Stanchion 25°, 1-1/4", 120-277 Vac, 14W

常用规格

Product Name
Eaton Crouse-Hinds series Vaporgard V2L LED light fixture
Catalog Number
V2LM2CHJ4/UNV1
UPC
662276841369
Product Length/Depth
11.69 in
Product Height
8.13 in
Product Width
8.75 in
Product Weight
6.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
1700
Color temperature
Cool white
Mounting Method
Stanchion 25° angled
Trade size
1-1/4"
Voltage rating
120-277 Vac
Drive type
AC
Frequency rating
50/60 Hz
Lens material
Heat and impact resistant glass
Wattage
14W
Amperage Rating
0.12 A
Material
Copper-free aluminum
Power factor
> 0.9
Guard
Without guard
Equivalent luminaire
50W HID or 150-200W incandescent

导出产品规格