Eaton Crouse-Hinds series V2PCT photocell
V2PCT208 277

V2PCT208 277

Eaton Crouse-Hinds series V2PCT photocell, 4.81-3.61A, 50/60 Hz, Replacement photocell for D2S cover or EIH enclosure, Used with LMV, DMV, VMV series luminaires, 208-277 Vac
V2PCT208 277 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series V2PCT photocell
Catalog Number
V2PCT208 277
UPC
662276207707
Product Length/Depth
1.69 in
Product Height
2.5 in
Product Width
1.94 in
Product Weight
0.4 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Used with
LMV, DMV, VMV series luminaires
Amperage Rating
4.81A-3.61A (Depending on Voltage)
Frequency rating
50/60 Hz
Type
Replacement photocell for D2S cover or EIH enclosure
Voltage rating
208-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.