知识搜索
下载文档 () / 20
动力,因我们而不同*

V3LM2CHBF2/UNV1 S896

Eaton Crouse-Hinds series Vaporgard V2L LED, 0.24A, Cool, AC drive, 50W HID or 150-200W incan equiv, Without guard, Heat and impact resistant glass lens, 3000 lm, Copper-free alum, Wall w/ junc bx, Teflon coated lens, 3/4", 120-277 Vac, 29W

常用规格

Product Name
Eaton Crouse-Hinds series Vaporgard V2L LED light fixture
Catalog Number
V3LM2CHBF2/UNV1 S896
UPC
662276652170
Product Length/Depth
11.25 in
Product Height
7.06 in
Product Width
8.75 in
Product Weight
7.9 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
3000
Color temperature
Cool white
Mounting Method
Wall with junction box
Trade size
3/4"
Voltage rating
120-277 Vac
Drive type
AC
Frequency rating
50/60 Hz
Lens material
Heat and impact resistant glass
Wattage
29W
Amperage Rating
0.24 A
Material
Copper-free aluminum
Power factor
> 0.9
Guard
Without guard
Equivalent luminaire
50W HID or 150-200W incandescent
Special features
Teflon coated lens

导出产品规格