| Product Name |
Eaton General purpose ventilated transformer
|
| Catalog Number |
V48M22T5516Q
|
| UPC |
786680229558
|
| Product Length/Depth |
32 in
|
| Product Height |
66 in
|
| Product Width |
50.5 in
|
| Product Weight |
2800 lb
|
| Compliances |
DOE2016 Efficient
|
| Certifications |
UL Listed
|
| Catalog Notes |
10 CFR Part 431 (2016) Efficient
|
| Coil material |
Aluminum
|
| Efficiency |
10 CFR Part 431-2016 (DOE 2016)
|
| Frequency rating |
60 Hz
|
| Kva Rating |
500 kVA
|
| Mounting |
Floor
|
| Phase |
Three-phase
|
| Primary voltage |
480 V
|
| Secondary Voltage |
240 V, 120 V
|
| Sound Level |
NEMA ST-20
|
| Temperature rise |
150 °C rise
|
| Enclosure |
NEMA 3R
|
| Frame |
GPD
|
| Insulation |
220 °C
|
| Tap size |
+2 at 2.5% FCAN, -4 at 2.5% FCBN
|
| Volt ampere rating |
500 kVA
|
| Weathershield |
RH6
|