| Product Name |
Eaton General purpose ventilated transformer
|
| Catalog Number |
V48M28T15N12
|
| UPC |
786680226649
|
| Product Length/Depth |
1.1 in
|
| Product Height |
1.1 in
|
| Product Width |
1.1 in
|
| Product Weight |
1.1 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL Listed
|
| Special features |
NEMA 12 Enclosure
|
| Type |
Ventilated transformer
|
| Coil material |
Aluminum
|
| Frequency rating |
60 Hz
|
| Kva Rating |
7 at +2.5% FCAN, 4 at -2.5% FCBN
|
| Phase |
Three-phase
|
| Primary voltage |
480 V
|
| Secondary Voltage |
208Y/120 V
|
| Sound Level |
NEMA ST-20
|
| Temperature rise |
150 °C rise
|
| Insulation |
220 °C
|
| Weathershield |
Not required
|
| Wiring connection |
280B
|