下载文档 () / 20
动力,因我们而不同*

V48M28T30E6

30 KVA DT-3 Transformer 3PH 480V Delta-208Y/120V.

常用规格

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M28T30E6
UPC
786680222689
Product Length/Depth
21.13 in
Product Height
36.88 in
Product Width
24.88 in
Product Weight
411 lb
Compliances
Not Applicable
Certifications
UL Listed

产品规格

Type
Ventilated transformer

导出产品规格