下载文档 () / 20
动力,因我们而不同*

V48M28T4916PV

Eaton Solar duty transformer, DOE 2016, 60 HZ, ALUMINIUM, 150KVA, 3PH, 480 V DELTA, 208Y/120V, NEMA ST-20, 150°C RISE, NEMA 2, FR943, 220°C, 2 AT +2.5% FCAN, 4 AT -2.5% FCBN, WS60

常用规格

Product Name
Eaton solar duty transformer
Catalog Number
V48M28T4916PV
UPC
786689859886
Product Length/Depth
31.5 in
Product Height
51 in
Product Width
34.5 in
Product Weight
1200 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

产品规格

Special features
SOLAR DUTY RATED
Coil material
Aluminum
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
150 kVA
Phase
Three-phase
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Enclosure
NEMA 2
Frame
FR943
Insulation
220 °C
Tap size
2 AT +2.5% FCAN, 4 AT -2.5% FCBN
Volt ampere rating
150 KVA
Weathershield
WS60

导出产品规格