Eaton Crouse-Hinds series V-Spring telescoping light pole, Galvanized steel, Handrail stanchion mount, Installed cover for locking collar, 25° angled top hat, Form 7 fitting
| Product Name |
Eaton Crouse-Hinds series V-Spring telescoping light pole
|
| Catalog Number |
V65H-GC-JM5-T57
|
| UPC |
662276601710
|
| Product Length/Depth |
84 in
|
| Product Height |
4.25 in
|
| Product Width |
4.25 in
|
| Product Weight |
56 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
4
|
| Ingress protection (IP) ratings |
IP66
|
| Mounting style |
Handrail stanchion
|
| Material |
Galvanized steel
|
| Special features |
Installed cover for locking collar, 25° angled top hat, Form 7 fitting
|