Eaton Crouse-Hinds series V-Spring telescoping light pole
V65H-GC-JM5-T57

V65H-GC-JM5-T57

Eaton Crouse-Hinds series V-Spring telescoping light pole, Galvanized steel, Handrail stanchion mount, Installed cover for locking collar, 25° angled top hat, Form 7 fitting
V65H-GC-JM5-T57 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series V-Spring telescoping light pole
Catalog Number
V65H-GC-JM5-T57
UPC
662276601710
Product Length/Depth
84 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
56 lb

产品规格

Ingress protection (IP) ratings
IP66
Material
Galvanized steel
Mounting style
Handrail stanchion
Special features
Installed cover for locking collar, 25° angled top hat, Form 7 fitting
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.