知识搜索
下载文档 () / 20
动力,因我们而不同*

V65W-AC

Eaton Crouse-Hinds series V-Spring telescoping light pole, Aluminum, Wall mount, Installed cover for locking collar

常用规格

Product Name
Eaton Crouse-Hinds series V-Spring telescoping light pole
Catalog Number
V65W-AC
UPC
662276523548
Product Length/Depth
3.75 in
Product Height
108 in
Product Width
3.75 in
Product Weight
17.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Mounting style
Wall
Material
Aluminum
Special features
Installed cover for locking collar

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。