下载文档 () / 20

VGE1B40A35PY

Male square flange receptacle for 35 #12 contacts, insulator orientation Y; VGE1B40A35PY

常用规格

Product Name
Eaton Souriau VGE1-FER1 series fire and smoke certified bayonet connector
Catalog Number
VGE1B40A35PY
Product Length/Depth
74.5 mm
Product Height
74.5 mm
Product Width
48.1 mm
Product Weight
170 g

产品规格

Environmental conditions
Flammability rating UL94 V0
RoHS
Fire & Smoke
REACH
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
Insulator not mounted
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Layout
A35
Shell continuity
20.0
Shell material
Aluminium
Shell size
40
Mating cycles
500
Operating temperature - max
100 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
35
Number of cavity #12
35
Salt spray
500 hour

导出产品规格